background-waves

Y208122A203NQ

Product Status| Activei

Y208122A203NQ

SWITCH Y208122A203NQ | Series: Y Switchlock
info

The Y series 4, 5 & 6 tumbler switchlock is an anti-static switch, exceeding 20 KV DC static resistance. Typically used in cash registers, point-of-sale terminals and computers, the high-performing Y series is also available in momentary models and with wire leads and/or harnesses.

PropertyValue
Activation Type
Momentary action
Circuitry
SPST NO
Rating - Maximum Current
4 A
Electrical Life Cycles
10000
Switch Function
On-Off-On
Illumination
Not applicable
Terminals Plating
Silver
Terminals Type
Solder Lugs
Actuator
Flat Key
Mounting Method
Nut
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Contact Plating
Silver
Terminals Complementary Information
Solder lugs with Hole
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Color & Finish
LOCK Stainless steel facing
  • Anti-static switch—exceeds 20 KV DC static resistance
  • Momentary models available
  • Wire leads and harnesses available

Y208122A203NQ Applications

Highlights Section

  • Point-of-sale terminals
  • Cash registers
  • Computers

Y208122A203NQ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y208122A203NQSWITCH Y208122A203NQ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.