background-waves

YF01132C203NQ

Product Status| Activei

YF01132C203NQ

SWITCH YF01132C203NQ | Series: YF
info

The YF series 4 tumbler miniature switchlock is perfect for use in cash registers, point-of-sale terminals and server hardware. The high-quality YF series features multi-pole and multi-position options, positive detent and can operate at a low power level.

PropertyValue
Activation Type
Momentary action
Circuitry
SPST NC
Rating - Maximum Current
4 A
Seal
Epoxy
Electrical Life Cycles
10000
Contact Plating
Silver
Terminals Type
Solder Lugs
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
  • Multi-pole and multi-position
  • Positive detent
  • Low level and power capability

YF01132C203NQ Applications

Highlights Section

  • Computer servers
  • Point-of-sale terminals
  • Cash registers

YF01132C203NQ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
YF01132C203NQSWITCH YF01132C203NQ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.