background-waves

YF211U2C803NB

Product Status| Activei

YF211U2C803NB

SWITCH YF211U2C803NB | Series: YF
info

The YF series 4 tumbler miniature switchlock is perfect for use in cash registers, point-of-sale terminals and server hardware. The high-quality YF series features multi-pole and multi-position options, positive detent and can operate at a low power level.

PropertyValue
Activation Type
Momentary action
Circuitry
SPST NC
Rating - Maximum Current
20 mA
Seal
Epoxy
Electrical Life Cycles
10000
Contact Plating
Gold
Terminals Type
Solder Lugs
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
  • Multi-pole and multi-position
  • Positive detent
  • Low level and power capability

YF211U2C803NB Applications

Highlights Section

  • Computer servers
  • Point-of-sale terminals
  • Cash registers

YF211U2C803NB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
YF211U2C803NBSWITCH YF211U2C803NB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.