background-waves

YM061U2C2WCNB

Product Status| Activei

YM061U2C2WCNB

SWITCH YM061U2C2WCNB | Series: YM
info

Designers of cable TV connectors, automotive accessories and computers turn to YM series of 4 tumbler miniature switchlocks to meet their security needs. As a 4 tumbler lock with positive detent, the YM series feature snap-together assemblies for pre-wiring the switch and are available with wire lead terminations.

PropertyValue
Activation Type
Momentary action
Circuitry
SPST NC
Rating - Maximum Current
4 A
Mounting Method
Nut
Electrical Life Cycles
10000
Contact Plating
Gold
Terminals Type
Wires
Terminals Plating
Gold
Terminals Complementary Information
22 AWG Insulated wire
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Color & Finish
Stainless steel facing
Switch Function
Off-None-On
Illumination
Not applicable
Actuator
Flat key removable position 1&2
  • Snap-together assembly allows for pre-wiring of switch
  • Wire lead terminations available
  • 4 Tumbler lock with positive detent

YM061U2C2WCNB Applications

Highlights Section

  • Cable TV connectors
  • Automotive accessories
  • Computers

YM061U2C2WCNB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
YM061U2C2WCNBSWITCH YM061U2C2WCNB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.