background-waves

1203M2S1CQE2

Product Status| Activei

1203M2S1CQE2

SWITCH 1203M2S1CQE2 | Series: 1000
info

The 1000 series miniature slide switches are typically found in applications in test & measurement equipment, telecommunications, and computers & peripherals industries. The 1000 series come in a variety of actuators and terminations, are epoxy terminal-seal compatible with bottom wash cleaning, and come with optional panel mount tabs.

PropertyValue
Activation Type
Maintain
Switch Function
On-Off-On
Rating - Maximum Current
6 A
Actuator
0.040 inch high Nylon Black
Activation Orientation
Top actuated
Mounting Type
Left/Right
Illumination
Not applicable
Contact Plating
Silver
Terminals Type
Thru Hole
Terminals Plating
Gold
Electrical Rating - Activated - Voltage AC
Max 120 Volt
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Seal
Epoxy
Circuitry
DPDT
  • Variety of actuators and terminations
  • Panel mount tabs available
  • Epoxy terminal seal— compatible with bottom-wash cleaning
  • RoHS compliant

1203M2S1CQE2 Applications

Highlights Section

  • Test & measurement equipment
  • Telecommunications
  • Computer & peripherals

1203M2S1CQE2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
1203M2S1CQE2SWITCH 1203M2S1CQE2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.