background-waves

AYZ0202AGRLCJ

Product Status| Activei

AYZ0202AGRLCJ

SWITCH AYZ0202AGRLCJ | Series: AYZ
info

The AYZ series miniature slide switch feature a low-profile and are available in single or double pole models and double or triple throw models. Designers of computer peripherals, network products, telecommunication products, and test and measurement equipment choose the AYZ series because of its reputation for performance and reliability.

PropertyValue
Activation Type
Maintain
Switch Function
On-None-On
Rating - Maximum Current
100 mA
Activation Orientation
Top actuated
Mechanical Life Cycles
10000
Illumination
Not applicable
Contact Plating
Silver
Terminals Type
Surface mount
Terminals Plating
Silver
Terminals Complementary Information
SMT
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Operating Force
Min 0.5 N / Nominal 1.5 N / Max 2.5 NMin 50 gf / Nominal 150 gf / Max 250 gf
Washing Process - Compatibility
Not Compatible
Circuitry
DPDT
Circuitry
DPDT
  • Low profile
  • Single & double pole models
  • Double & triple throw models
  • Reflow compatible

AYZ0202AGRLCJ Applications

Highlights Section

  • Computer peripherals & network products
  • Telecommunication products
  • Test & measurement equipment

AYZ0202AGRLCJ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AYZ0202AGRLCJSWITCH AYZ0202AGRLCJ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.