background-waves

AYZ0203AGRLC

Product Status| Activei

AYZ0203AGRLC

SWITCH AYZ0203AGRLC | Series: AYZ
info

The AYZ series miniature slide switch feature a low-profile and are available in single or double pole models and double or triple throw models. Designers of computer peripherals, network products, telecommunication products, and test and measurement equipment choose the AYZ series because of its reputation for performance and reliability.

PropertyValue
Circuitry
DP3T
Activation Type
Maintain
Switch Function
On-On-On
Rating - Maximum Current
100 mA
Activation Orientation
Top actuated
Mechanical Life Cycles
10000
Illumination
Not applicable
Contact Plating
Silver
Terminals Type
Surface mount
Terminals Plating
Silver
Terminals Complementary Information
SMT
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Operating Force
Min 0.5 N / Nominal 1.5 N / Max 2.5 NMin 50 gf / Nominal 150 gf / Max 250 gf
Washing Process - Compatibility
Not Compatible
  • Low profile
  • Single & double pole models
  • Double & triple throw models
  • Reflow compatible

AYZ0203AGRLC Applications

Highlights Section

  • Computer peripherals & network products
  • Telecommunication products
  • Test & measurement equipment

AYZ0203AGRLC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AYZ0203AGRLCSWITCH AYZ0203AGRLC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.