background-waves

ES01MSABE

Product Status| Activei

ES01MSABE

SWITCH ES01MSABE | Series: ES
info

ES series sealed tiny slide switches are perfect for applications in the computer peripherals & network products, test & measurement equipment, and general telecom industries. With process compatible internal o-ring, epoxy base seals, and a robust actuator for easy actuation, its reliable contact design ensures a long electrical life.

PropertyValue
Activation Type
Maintain
Switch Function
On-Off-On
Rating - Maximum Current
20 mA
Actuator
Standard 3.07 mm Length
Activation Orientation
Side actuated
Seal
Epoxy
Illumination
Not applicable
Contact Plating
Gold
Terminals Type
Surface mount
Terminals Plating
Gold
Terminals Complementary Information
Copper alloy with gold over nickel plate
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Ingress Protection
IP 57
Circuitry
SPDT NO / NC
  • Process compatible—internal o-ring and epoxy base seal
  • Thru-hole & surface mount models
  • RoHS compliant
  • Reliable contact design ensures long electrical life
  • Robust actuator for easy actuation

ES01MSABE Applications

Highlights Section

  • Computer peripherals & network products
  • Test & measurement equipment
  • Telephone & cable modems

ES01MSABE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ES01MSABESWITCH ES01MSABE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.