background-waves

GS01MABE

Product Status| Activei

GS01MABE

SWITCH GS01MABE | Series: GS
info

The GS series sealed ultraminiature slide switches are typically found in computer peripherals & network products, test & measurement equipment, and telephone & cable modem industries. Featuring an ultraminiature design that saves PCB space, the GS series have sealed construction, processes compatible with most PCB wash processes, long-life contact design, and are available in thru-hole or surface mount options.

PropertyValue
Activation Type
Maintain
Switch Function
On-Off-On
Rating - Maximum Current
20 mA
Actuator
Standard. 1.27mm
Seal
Epoxy
Illumination
Not applicable
Contact Plating
Gold
Terminals Type
Thru Hole
Terminals Plating
Gold
Terminals Complementary Information
Right angle
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Circuitry
SPDT
  • Sealed construction, process compatible with most PCB wash processes
  • Available in thru-hole and surface mount
  • RoHS compliant
  • Ultraminiature design saves PCB space
  • Long life contact design

GS01MABE Applications

Highlights Section

  • Computer peripherals & network products
  • Telephone & cable modems
  • Test & measurement equipment

GS01MABE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GS01MABESWITCH GS01MABE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.