background-waves

JS202011AQN

Product Status| Activei

JS202011AQN

SW JS202011AQN W/PA46IVORY ACT | Series: JS
info

Designers of telecommunication products, computer peripherals, thermostat select switches, and other various instrumentations need a switch that’s low-profile while still performing at a high level. The JS series sub-miniature slide switches feature positive detent, an IR reflow to 260º solder profile, surface and thru hole mounting – and are available in SPDT, DPDT and DP3T models.

PropertyValue
Activation Type
Maintain
Switch Function
On-None-On
Rating - Maximum Current
0.3 A
Activation Orientation
Side actuated
Mechanical Life Cycles
5000
Illumination
Not applicable
Contact Plating
Silver
Terminals Type
Surface mount
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 6 Volt
Operating Force
Min 1 N / Nominal 2 N / Max 3 N Min 100 gf / Nominal 200 gf / Max 300 gf
Circuitry
SPDT
  • Positive detent
  • Low profile
  • IR reflow to 260º solder profile
  • Surface and thru hole mounting
  • SPDT, DPDT, DP3T models
  • RoHS compliant

JS202011AQN Applications

Highlights Section

  • Telecommunication products
  • Computer peripherals
  • Thermostat select switch
  • Instrumentation
  • Medical

JS202011AQN Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
JS0017SW JS202011AQN W/PA46IVORY ACT
JS202011AQNSWITCH JS202011AQN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.