background-waves

JSX08001SAQNL

Product Status| Activei

JSX08001SAQNL

SWITCH JSX08001SAQNL | Series: JSX
info

JSX switches feature a low profile, SPDT momentary action and a long electrical and mechanical life, making them perfect for designers of on/off touch screens, handheld games and remote controls.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
10 mA
Activation Orientation
Side actuated
Mechanical Life Cycles
5000
Contact Plating
Silver
Terminals Type
Surface mount
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 6 Volt
Circuitry
SPDT NO / NC
  • Low profile
  • SPDT momentary action
  • Long electrical and mechanical life

JSX08001SAQNL Applications

Highlights Section

  • On/Off touch screens
  • Handheld games
  • Remote controls
  • Instrumentations

JSX08001SAQNL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
JSX08001SAQNLSWITCH JSX08001SAQNL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.