background-waves

L202121MS02GE

Product Status| Activei

L202121MS02GE

SWITCH L202121MS02GE | Series: L Slide
info

Those designing communications equipment and lighting devices turn to the L series miniature slide switch. L series switches feature positive detent, enclosed housing and your choice of maintained or momentary functions and PC or panel mounting.

PropertyValue
Activation Type
Maintain
Actuator
Screwdriver slot 0.89mm
Activation Orientation
Top actuated
Mounting Type
Screw
Illumination
Not applicable
Contact Plating
Gold over silver
Terminals Type
Thru Hole
Terminals Plating
Gold
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Color & Finish
Cap Color Black
Circuitry
DPST NO / NC
  • Positive detent
  • Enclosed housing
  • Maintained and momentary functions
  • PC and panel mounting
  • RoHS compliant

L202121MS02GE Applications

Highlights Section

  • Communications equipment
  • Lighting devices

L202121MS02GE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
L202121MS02GESWITCH L202121MS02GE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.