background-waves

L203011MS02Q

Product Status| Activei

L203011MS02Q

SWITCH L203011MS02Q | Series: L Slide
info

Those designing communications equipment and lighting devices turn to the L series miniature slide switch. L series switches feature positive detent, enclosed housing and your choice of maintained or momentary functions and PC or panel mounting.

PropertyValue
Activation Type
Maintain
Actuator
Standard 5.08mm
Activation Orientation
Top actuated
Mounting Type
Left/Right
Illumination
Not applicable
Contact Plating
Silver
Terminals Type
Thru Hole
Terminals Plating
Silver
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Color & Finish
Cap Color Black
Circuitry
DP3T
  • Positive detent
  • Enclosed housing
  • Maintained and momentary functions
  • PC and panel mounting
  • RoHS compliant

L203011MS02Q Applications

Highlights Section

  • Communications equipment
  • Lighting devices

L203011MS02Q Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
L203011MS02QSWITCH L203011MS02Q

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.