background-waves

L203011TS03Q

Product Status| Activei

L203011TS03Q

SWITCH L203011TS03Q | Series: L Slide
info

Those designing communications equipment and lighting devices turn to the L series miniature slide switch. L series switches feature positive detent, enclosed housing and your choice of maintained or momentary functions and PC or panel mounting.

PropertyValue
Activation Type
Maintain
Actuator
Standard 5.08mm
Activation Orientation
Top actuated
Mounting Type
Screw
Illumination
Not applicable
Contact Plating
Silver
Terminals Type
Solder Lugs
Terminals Plating
Silver
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Color & Finish
Cap Color Black
Circuitry
DP3T
  • Positive detent
  • Enclosed housing
  • Maintained and momentary functions
  • PC and panel mounting
  • RoHS compliant

L203011TS03Q Applications

Highlights Section

  • Communications equipment
  • Lighting devices

L203011TS03Q Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
L203011TS03QSWITCH L203011TS03Q

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.