background-waves

L212142MV02Q2

Product Status| Activei

L212142MV02Q2

SWITCH L212142MV02Q2 | Series: L Slide
info

Those designing communications equipment and lighting devices turn to the L series miniature slide switch. L series switches feature positive detent, enclosed housing and your choice of maintained or momentary functions and PC or panel mounting.

PropertyValue
Activation Type
Push-Push
Actuator
Plunger with Cap 9.27mm
Activation Orientation
Top actuated
Mounting Type
Left/Right
Illumination
Not applicable
Contact Plating
Silver
Terminals Type
Thru Hole
Terminals Plating
Silver
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Color & Finish
Cap Color Black
Circuitry
DPDT
  • Positive detent
  • Enclosed housing
  • Maintained and momentary functions
  • PC and panel mounting
  • RoHS compliant

L212142MV02Q2 Applications

Highlights Section

  • Communications equipment
  • Lighting devices

L212142MV02Q2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
L212142MV02Q2SWITCH L212142MV02Q2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.