background-waves

OS103011MA7QP1C

Product Status| Activei

OS103011MA7QP1C

SWITCH OS103011MA7QP1C | Series: OS
info

The OS series miniature slide switch is made with Halogen-free materials and comes with a variety of actuators and terminations, optional PC or panel mounting, shorting or non-shorting contacts, and gold or silver plating. These features make the OS series attractive to designers in test & measurement equipment, computer peripheral & network products, and consumer products industries.

PropertyValue
Activation Type
Maintain
Switch Function
On-On-On
Rating - Maximum Current
0.2 A
Activation Orientation
Side actuated
Mechanical Life Cycles
10000
Illumination
Not applicable
Contact Plating
Silver
Terminals Type
Thru Hole
Terminals Plating
Lead free silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Operating Force
Min 1.5 N / Nominal 3 N / Max 4.5 NMin 150 gf / Nominal 300 gf / Max 450 gf
Terminals Complementary Information
THT
Circuitry
DPST NO / NC
Circuitry
SP3T
  • Variety of actuators & terminations
  • Shorting or non-shorting contacts
  • RoHS compliant
  • Halogen free material
  • PC and panel mounting

OS103011MA7QP1C Applications

Highlights Section

  • Test & measurement equipment
  • Computer peripherals & network products
  • Consumer products

OS103011MA7QP1C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
OS103011MA7QP1CSWITCH OS103011MA7QP1C

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.