background-waves

PCM13SMTR-Y

Product Status| Activei

PCM13SMTR-Y

Switch PCM13SMTR-Y | Series: PCM
info

Designers of computer peripherals, network products, telecommunication products, and test & measurement equipment choose the PCM series ultraminiature surface mount slide switches when they need a long-lasting, low-profile switch. PCM switches are available in SPDT or SP3T models.

PropertyValue
Activation Type
Maintain
Switch Function
On-On-On
Rating - Maximum Current
0.3 A
Activation Orientation
Side actuated
Mounting Type
Post
Mechanical Life Cycles
10000
Illumination
Not applicable
Electrical Travel
Min 1.3 mm / Nominal 1.5 mm / Max 1.7 mm
Terminals Type
Surface mount
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 6 Volt
Operating Force
Min 0.49 N / Nominal 1.47 N / Max 2.45 NMin 50 gf / Nominal 150 gf / Max 250 gf
Circuitry
SP3T
  • Ultraminiature surface mount
  • Low profile
  • SPDT & SP3T models
  • RoHS compliant

PCM13SMTR-Y Applications

Highlights Section

  • Computer peripherals & network products
  • Telecommunication products
  • Test & measurement equipment

PCM13SMTR-Y Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01758220Switch PCM13SMTR-Y

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.