background-waves

S602121MS04G

Product Status| Activei

S602121MS04G

SWITCH S602121MS04G | Series: S Slide
info

Designers of portable tools, small appliances, and floor care products turn to the S series switch when they need a resilient, long-lasting switch that can withstand harsh environments. The S series switch comes with enclosed housing, optional reversing option, PC or snap-in panel mounting and a range of 6 to 15 amps.

PropertyValue
Activation Type
Maintain
Switch Function
On-Off-On
Rating - Minimum Current
1 A
Rating - Maximum Current
15 A
Actuator
Screwdriver slot (with marking)
Activation Orientation
Side actuated
Mounting Type
Screw
Electrical Life Cycles
10000
Illumination
Not applicable
Contact Plating
Gold over silver
Terminals Type
Thru Hole
Terminals Plating
Gold over silver
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Electrical Rating - Activated - Voltage DC
Max 125 Volt
Circuitry
DPDT
  • 6 to 15 amps
  • Enclosed housing
  • PC and Snap-in panel mounting
  • Reversing option
  • RoHS compliant

S602121MS04G Applications

Highlights Section

  • Portable tools
  • Small appliances
  • Floor care products

S602121MS04G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
S602121MS04GSWITCH S602121MS04G

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.