background-waves

S802C21S2WCDQ

Product Status| Activei

S802C21S2WCDQ

SWITCH S802C21S2WCDQ | Series: S Slide
info

Designers of portable tools, small appliances, and floor care products turn to the S series switch when they need a resilient, long-lasting switch that can withstand harsh environments. The S series switch comes with enclosed housing, optional reversing option, PC or snap-in panel mounting and a range of 6 to 15 amps.

PropertyValue
Activation Type
Maintain
Switch Function
On-Off-On
Rating - Minimum Current
1 A
Rating - Maximum Current
15 A
Actuator
Black cap
Activation Orientation
Side actuated
Mounting Type
Snap In
Electrical Life Cycles
10000
Illumination
Not applicable
Contact Plating
Silver
Terminals Type
Wires
Terminals Plating
Silver
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Electrical Rating - Activated - Voltage DC
Max 125 Volt
Circuitry
DPDT
  • 6 to 15 amps
  • Enclosed housing
  • PC and Snap-in panel mounting
  • Reversing option
  • RoHS compliant

S802C21S2WCDQ Applications

Highlights Section

  • Portable tools
  • Small appliances
  • Floor care products

S802C21S2WCDQ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
S802C21S2WCDQSWITCH S802C21S2WCDQ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.