background-waves

SK-22D05-G 4 NS

Product Status| Activei

SK-22D05-G 4 NS

SK-22D05-G 4 NS | Series: SK
info

Those designing innovative applications in the consumer electronics, computer peripherals, and telecommunications industry turn to SK series miniature slide switches when they need a long-lasting, high-performing switch solution. The SK series come in shorting or non-shorting options and can be custom designed.

PropertyValue
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
0.3 A
Activation Orientation
Side actuated
Contact Plating
Silver
Terminals Type
Thru Hole
Terminals Plating
Lead free silver
Terminals Complementary Information
THT
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Operating Force
Min 1.5 N / Nominal 2.5 N / Max 3.5 N
Illumination
Not applicable
Circuitry
SPDT NO / NC
  • Different travel - 2mm, 3mm & 4mm
  • Various circuit design - 1P2T/3T/4T & 2P2T/3T/4T
  • Shorting or non-shorting
  • RoHS compliant
  • Broad range of products
  • Various knob length & style
  • Custom design available

SK-22D05-G 4 NS Applications

Highlights Section

  • Consumer electronics
  • Computer peripherals
  • Telecommunication
  • Audio & visual equipment
  • Industrial

SK-22D05-G 4 NS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HASK0099SK-22D05-G 4 NS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.