background-waves

SS-12D01-G3ENS

Product Status| Activei

SS-12D01-G3ENS

SS-12D01-G 3 E NS | Series: SS
info

SS series switches are available for a broad range of products and are most often used in consumer electronics, computer peripherals, and telecommunications equipment. The SS series are compact miniature slide switches that are available in shorting or non-shorting versions.

PropertyValue
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
0.3 A
Contact Plating
Silver
Terminals Type
Thru Hole
Operating Force
Min 1 N / Nominal 2 N / Max 3 N
Illumination
Not applicable
Activation Orientation
Top actuated
Electrical Rating - Activated - Voltage DC
Min 30 Volt
Terminals Plating
Lead free silver
Terminals Complementary Information
THT
Circuitry
SPDT NO / NC
  • Various circuit design, SPDT, 4P3T, vertical, right angle
  • Compact miniature slide switch
  • Shorting or non-shorting
  • Custom design available
  • Broad range of products

SS-12D01-G3ENS Applications

Highlights Section

  • Consumer electronics
  • Computer peripherals
  • Telecommunication
  • Audio & visual equipment
  • Medical
  • Automotive

SS-12D01-G3ENS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HASS0002SS-12D01-G 3 E NS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.