background-waves

TS01ABE

Product Status| Activei

TS01ABE

SWITCH TS01ABE | Series: TS
info

The TS series tiny slide switches feature reliable contact design, which ensures a long electrical life. With ratings up to 3 A, the TS series are epoxy terminal-seal compatible with bottom wash cleaning capabilities. TS switches are found in test & measurement equipment, computers & peripherals, and telecommunications & networking equipment.

PropertyValue
Activation Type
Momentary action
Switch Function
On-None-On
Rating - Maximum Current
3 A
Contact Plating
Gold Alloy
Terminals Type
Thru Hole
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Illumination
Not applicable
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Terminals Plating
Gold
Terminals Complementary Information
Right angle
Actuator
STANDARD 3.10 mm Length
Circuitry
SPDT
  • Ratings up to 3 amps
  • Epoxy terminal-seal compatible with bottom wash cleaning
  • RoHS compliant
  • Reliable contact design ensures long electrical life

TS01ABE Applications

Highlights Section

  • Test & measurement equipment
  • Computers & peripherals
  • Telecommunications & networking equipment

TS01ABE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TS01ABESWITCH TS01ABE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.