background-waves

TS02CQE

Product Status| Activei

TS02CQE

SWITCH TS02CQE | Series: TS
info

The TS series tiny slide switches feature reliable contact design, which ensures a long electrical life. With ratings up to 3 A, the TS series are epoxy terminal-seal compatible with bottom wash cleaning capabilities. TS switches are found in test & measurement equipment, computers & peripherals, and telecommunications & networking equipment.

PropertyValue
Activation Type
Momentary action
Switch Function
Off-None-On
Rating - Maximum Current
3 A
Circuitry
SPST NO
  • Ratings up to 3 amps
  • Epoxy terminal-seal compatible with bottom wash cleaning
  • RoHS compliant
  • Reliable contact design ensures long electrical life

TS02CQE Applications

Highlights Section

  • Test & measurement equipment
  • Computers & peripherals
  • Telecommunications & networking equipment

TS02CQE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TS02CQESWITCH TS02CQE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.