background-waves

V70102MS02Q

Product Status| Activei

V70102MS02Q

SWITCH V70102MS02Q | Series: V Slide
info

V series power and line voltage select slide switches are used by appliance designers looking for a long-lasting, high-performance switch. Featuring a snap-in panel and PC mounting and actuators with a screwdriver slot, the V series also have optional quick connect terminals and are rated up to 10 amps.

PropertyValue
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
10 A
Actuator
0.290 inch (7.36mm)
Illumination
Not applicable
Contact Plating
Silver
Terminals Type
Thru Hole
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Mounting Type
Left/Right
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Terminals Plating
Silver
Terminals Complementary Information
0.110inch (2.8mm)
Circuitry
SPST NO
  • Ratings up to 10 amps
  • Snap-in panel and PC mounting
  • Actuators with screwdriver slot
  • Quick connect terminals available
  • RoHS compliant

V70102MS02Q Applications

Highlights Section

  • Factory Automation

V70102MS02Q Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
V70102MS02QSWITCH V70102MS02Q

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.