background-waves

ASGGF5T04AC

Product Status| Activei

ASGGF5T04AC

SWITCH ASGGF5T04AC | Series: A Snap
info

The A series are general purpose snap-acting switches, aimed for use in applications such as garage door openers, vending machines or enclosure equipment. The A series is known for being low-cost yet high-performance, with a long electrical life. The A series switches are available in single and double pole varieties and have a sealed actuator option available as well.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
25 A
Height
16.3
Electrical Rating - Activated - Voltage DC
Min 20 Volt / Max 30 Volt
Electrical Rating - Activated - Voltage AC
Min 20 Volt / Max 125 Volt
Electrical Height
Min 6.51 mm / Nominal 8.08 mm / Max 9.65 mm
Terminals Plating
Without plating
Terminals Type
Quick Connect
Operating Force
Max 42.52 gfMax 1.5 oz
Rating - Minimum Current
2 A
Contact Plating
Without plating
Contacts
Quick Connect
  • Long electrical life
  • Single and double pole
  • Sealed actuator option available
  • Low cost—high performance
  • Long electrical life

ASGGF5T04AC Applications

Highlights Section

  • Enclosure equipment
  • Garage door openers
  • Vending machines

ASGGF5T04AC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ASGGF5T04ACSWITCH ASGGF5T04AC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.