background-waves

DS1D6BQ2

Product Status| Activei

DS1D6BQ2

SWITCH DS1D6BQ2 | Series: DS
info

For designers looking to create a circuit interrupt, or the latest interlock or detection switch, the DS series interlock snap switches are a perfect fit. Featuring snap-in mounting, a reliable snap action mechanism and halogen-free material, the DS series are RoHS compliant and available in either latch or momentary variations.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
16A
Height
21.35
Electrical Rating - Activated - Voltage AC
Min 125 Volt / Max 250 Volt
Electrical Height
Min 18.3 mm / Nominal 19.55 mm / Max 20.8 mmMin 0.72 in / Max 0.819 in
Terminals Plating
Silver
Terminals Type
Quick Connect
Operating Force
Nominal 425 gf
Contact Plating
Without plating
Contacts
Quick Connect
  • Snap-in mounting
  • Reliable snap action mechanism
  • Latch or momentary
  • RoHS compliant
  • Halogen free material

DS1D6BQ2 Applications

Highlights Section

  • Interlock switch
  • Detection switch
  • Circuit interrupt

DS1D6BQ2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DS1D6BQ2SWITCH DS1D6BQ2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.