background-waves

Series: HB

Single Pole Standard Precision Snap-acting Switches
Product Status| Activei
info

Designers of thermostats, motors and industrial controls need a highly-responsive, protected switch that can withstand repeated use. That’s why so many turn to HB series single pole standard precision snap-acting switch. The HB series features low differential travel and high repeatability, comes in a sealed actuator and case, and is available with single and double pole circuitry, to ensure that thermostats and other controls respond to use the same way – regardless of whether it’s the first or the thousandth use.

  • Low differential travel, high repeatability
  • Single and double pole circuitry
  • Sealed actuator and case
  • Long life—150.000 cycles typical

HB Parts

FiltersFilters

HB Applications

Highlights Section

  • Thermostats
  • Motors
  • Industrial controls

Series: HB Resources