background-waves

HBS4KHB6STS55C

Product Status| Activei

HBS4KHB6STS55C

SWITCH HBS4KHB6STS55C | Series: HB
info

Designers of thermostats, motors and industrial controls need a highly-responsive, protected switch that can withstand repeated use. That’s why so many turn to HB series single pole standard precision snap-acting switch. The HB series features low differential travel and high repeatability, comes in a sealed actuator and case, and is available with single and double pole circuitry, to ensure that thermostats and other controls respond to use the same way – regardless of whether it’s the first or the thousandth use.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
20 A
Ingress Protection
IP 65
Terminals Plating
Lead free tin
  • Low differential travel, high repeatability
  • Single and double pole circuitry
  • Sealed actuator and case
  • Long life—150.000 cycles typical

HBS4KHB6STS55C Applications

Highlights Section

  • Thermostats
  • Motors
  • Industrial controls

HBS4KHB6STS55C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HBS4KHB6STS55CSWITCH HBS4KHB6STS55C

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.