background-waves

LCGGF5A10ECU

Product Status| Activei

LCGGF5A10ECU

SWITCH LCGGF5A10ECU | Series: LC
info

Those designing motorized equipment, sump pumps and thermostatic controls need a switch that’s compact, while still offering a long lifecycle and a high electrical capacity. The LC series small size precision snap-acting switch gives designers these features, as well as a quick connect solution, along with their choice of wire lead or PC mounting.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Minimum Current
1 A
Rating - Maximum Current
10.1 A
Terminals Type
Solder Lugs
Electrical Life Cycles
100000
Contacts
Solder Lugs
  • Compact design
  • Long life and high electrical capacity
  • Quick connect, wire lead or PC mounting
  • Wide variety of actuator styles

LCGGF5A10ECU Applications

Highlights Section

  • Motorized equipment
  • Sump pump
  • Thermostatic controls

LCGGF5A10ECU Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LCGGF5A10ECUSWITCH LCGGF5A10ECU

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.