background-waves

LCS012S26SDC

Product Status| Activei

LCS012S26SDC

SWITCH LCS012S26SDC | Series: LCS
info

The LCS series small size sealed snap-acting switch is used in applications for motorized equipment, sump pumps and thermostatic controls because of its ability to perform in harsh environmental conditions. The LCS series feature a compact design, quick connect features, solder terminals, PC terminals and wire leads – and give applications a long life and a high electrical capacity.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Rating - Maximum Current
0.1 A
Activation Orientation
Top actuated
Ingress Protection
IP 67
Terminals Plating
Lead free silver
Mechanical Life Cycles
1000000
Contact Plating
Silver
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Operating Force
Max 0.68 NMax 68 gf
Illumination
Not applicable
  • Compact design
  • Long life and high electrical capacity
  • Quick connect, solder terminals, PC terminals, wire leads
  • RoHS compatible, RoHS compliant
  • IP67 for standalone switch except the metal terminal part; full IP67 protection when potted with wire version
  • Wide variety of actuator styles

LCS012S26SDC Applications

Highlights Section

  • Motorized equipment
  • Sump pump
  • Thermostatic controls
  • Computers
  • Air conditioners
  • Automotive: door latch, seat position detection, EV charging

LCS012S26SDC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LCS012S26SDCSWITCH LCS012S26SDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.