background-waves

MDS6500AL02PL

Product Status| Activei

MDS6500AL02PL

SWITCH MDS6500AL02PL | Series: MDS
info

The MDS series mini size snap-acting switches are designed with a snap-acting tactile feel, feature a mini package size and come in either a vertical or right-angle PCB mount variety. MDS switches are perfect for medical devices, consumer electronic devices and other applications where you need to be able to detect the presence of a mechanical device.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Rating - Maximum Current
0.3 A
Activation Orientation
Top actuated
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Mechanical Life Cycles
300000
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Operating Force
Max 0.64 N
Illumination
Not applicable
Contacts
Surface mount
  • Snap-acting tactile fee
  • Available in vertical or right angle PCB mount
  • RoHS compliant and compatible
  • Mini package size

MDS6500AL02PL Applications

Highlights Section

  • Medical devices
  • Consumer electronic devices
  • ATCA applications
  • Detect the presence of a mechanical device

MDS6500AL02PL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MDS6500AL02PLSWITCH MDS6500AL02PL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.