The MM series mini size precision snap-acting switch features low-level and power switching, increased overtravel and a long electrical and mechanical life. These features make the MM series perfect for use in communication devices and other applications with limited space constraints.
Low level and power switching
Long electrical and mechanical life
Increased overtravel
Reliable snap-acting mechanism
UL Recognized to ANSI/UL 1054 and CSA C22.2 No. 55