background-waves

MMGGD1P0A

Product Status| Activei

MMGGD1P0A

SWITCH MMGGD1P0A-H/T-SS-FORM | Series: MM
info

The MM series mini size precision snap-acting switch features low-level and power switching, increased overtravel and a long electrical and mechanical life. These features make the MM series perfect for use in communication devices and other applications with limited space constraints.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Minimum Current
1 A
Rating - Maximum Current
7 A
Mechanical Life Cycles
1500000
Height
8.94
Terminals Plating
Lead free gold
Terminals Type
Turret
Operating Force
Max 1.39 N
Contact Plating
Gold
Contacts
Turret
  • Low level and power switching
  • Long electrical and mechanical life
  • Increased overtravel
  • Reliable snap-acting mechanism
  • UL Recognized to ANSI/UL 1054 and CSA C22.2 No. 55

MMGGD1P0A Applications

Highlights Section

  • Limited space constraints
  • Communication devices

MMGGD1P0A Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MM03031SWITCH MMGGD1P0A-H/T-SS-FORM
MM03038SWITCH MMGGD1P0A-CUST/COV SS-F
MMGGD1P0ASWITCH MMGGD1P0A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.