background-waves

MMGGD1POC

Product Status| Activei

MMGGD1POC

SWITCH MMGGD1POC SS-FORM SC** | Series: MM
info

The MM series mini size precision snap-acting switch features low-level and power switching, increased overtravel and a long electrical and mechanical life. These features make the MM series perfect for use in communication devices and other applications with limited space constraints.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Minimum Current
1 A
Rating - Maximum Current
7 A
  • Low level and power switching
  • Long electrical and mechanical life
  • Increased overtravel
  • Reliable snap-acting mechanism
  • UL Recognized to ANSI/UL 1054 and CSA C22.2 No. 55

MMGGD1POC Applications

Highlights Section

  • Limited space constraints
  • Communication devices

MMGGD1POC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MM11SWITCH MMGGD1POC SS-FORM SC**

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.