background-waves

MMGGF5P0C

Product Status| Activei

MMGGF5P0C

SWITCH MMGGF5P0C | Series: MM
info

The MM series mini size precision snap-acting switch features low-level and power switching, increased overtravel and a long electrical and mechanical life. These features make the MM series perfect for use in communication devices and other applications with limited space constraints.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Minimum Current
1 A
Rating - Maximum Current
7 A
Height
8.89
Electrical Rating - Activated - Voltage DC
Min 30 Volt / Max 30 Volt
Electrical Rating - Activated - Voltage AC
Min 125 Volt / Max 125 Volt
Electrical Height
Min 7.75 mm / Nominal 8.13 mmMin 0.305 in / Nominal 0.32 in / Max 0.335 in
Terminals Plating
Without plating
Terminals Type
Turret
Operating Force
Max 1.39 NMax 141.75 gfMax 5 oz
Contact Plating
Silver
Contacts
Turret
  • Low level and power switching
  • Long electrical and mechanical life
  • Increased overtravel
  • Reliable snap-acting mechanism
  • UL Recognized to ANSI/UL 1054 and CSA C22.2 No. 55

MMGGF5P0C Applications

Highlights Section

  • Limited space constraints
  • Communication devices

MMGGF5P0C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MMGGF5P0CSWITCH MMGGF5P0C

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.