background-waves

MS-105A01 (H)

Product Status| Activei

MS-105A01 (H)

MS-105A01 (H) | Series: MS
info

The MS series mini size snap-acting switch is perfect for use in industrial applications, appliances and consumer electronics because of its ability to withstand repeated use while continuing to respond to various levels of operating force. The MS series features detect interlock and movement as well as different lever options, giving designers the options they need to continue to innovate.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
5 A
Activation Orientation
Top actuated
Mounting Method
Post
Terminals Type
Solder Lugs
Terminals Plating
Lead free silver
Contact Plating
Silver
Operating Force
Min 1.8 N / Nominal 2.3 N / Max 2.8 N
Electrical Travel
Max 0.6 mm
Contacts
Solder Lugs
  • Detect interlock and movement
  • Different lever options
  • Various operating forces
  • Extended mechanical life
  • UL Recognition on some designs
  • RoHS compatible and compliant
  • Customization available

MS-105A01 (H) Applications

Highlights Section

  • Office equipment
  • Consumer electronics
  • Appliances
  • Audio & visual equipment
  • Medical
  • Industrial meters

MS-105A01 (H) Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HAMS0004MS-105A01 (H)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.