background-waves

11SL40401

Product Status| Activei

11SL40401

SWITCH 11SL40401 | Series: SL
info

SL series is a sealed heavy duty interlock switch perfect for outdoors and harsh environment applications. It is offered with 0.187”quick connect terminal or potted 12 inches (304.8 mm) wire long and IP67 rated.

PropertyValue
Circuitry
SPDT NO / NC
Rating - Minimum Current
0.1 mA
Terminals Type
Quick Connect
Terminals Complementary Information
0.187
Terminals Plating
Without plating
Contact Plating
Silver Alloy
Electrical Rating - Activated - Voltage DC
Min 30 Volt / Max 30 Volt
Electrical Rating - Activated - Voltage AC
Min 125 Volt / Max 250 Volt
Height
33.02
Contacts
Quick Connect
  • IP60/IP67 rated
  • From 0.1A to 10A max.
  • AC or DC rating voltage
  • Push (MOM)/pull motion (maintained)
  • Threaded or non-threaded plunger
  • SPDT or DPDT (extended SS bracket)
  • Integrated wire harness solution

11SL40401 Applications

Highlights Section

  • Industrial food equipment
  • String converters
  • Test lab equipment
  • Panel builders
  • Industrial enclosures

11SL40401 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
11SL40401SWITCH 11SL40401

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.