background-waves

11SLW0410

Product Status| Activei

11SLW0410

SWITCH 11SLW0410 | Series: SL
info

SL series is a sealed heavy duty interlock switch perfect for outdoors and harsh environment applications. It is offered with 0.187”quick connect terminal or potted 12 inches (304.8 mm) wire long and IP67 rated.

PropertyValue
Circuitry
SPDT NO / NC
Rating - Minimum Current
5 mA
Terminals Type
Wires
Terminals Complementary Information
WIRE UL1015
Terminals Plating
Without plating
Contact Plating
Silver Alloy
Electrical Rating - Activated - Voltage DC
Min 30 Volt / Max 30 Volt
Electrical Rating - Activated - Voltage AC
Min 125 Volt / Max 250 Volt
Height
33.02
Contacts
Wires
  • IP60/IP67 rated
  • From 0.1A to 10A max.
  • AC or DC rating voltage
  • Push (MOM)/pull motion (maintained)
  • Threaded or non-threaded plunger
  • SPDT or DPDT (extended SS bracket)
  • Integrated wire harness solution

11SLW0410 Applications

Highlights Section

  • Industrial food equipment
  • String converters
  • Test lab equipment
  • Panel builders
  • Industrial enclosures

11SLW0410 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
11SLW0410SWITCH 11SLW0410

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.