background-waves

TFCGK6ST1840Y

Product Status| Activei

TFCGK6ST1840Y

SWITCH TFCGK6ST1840Y | Series: TF
info

The TF series mid size snap-acting switch features a broad range of operating forces, ratings up to 21A and a wide variety of actuator styles to fit the specific needs of any design. Often used in motor controls, thermostatics and portable tools, designers across the globe turn to the TF series for its performance and resilience.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Terminals Type
Quick Connect
Terminals Complementary Information
0.187
Terminals Plating
Without plating
Contact Plating
Silver
Operating Force
Max 20 gfMax 0.71 oz
Electrical Height
Min 13.21 mm / Nominal 15.24 mm / Max 17.27 mm
Height
15.7
Electrical Rating - Activated - Voltage DC
Min 125 Volt / Max 250 Volt
Electrical Rating - Activated - Voltage AC
Min 125 Volt / Max 277 Volt
Rating - Minimum Current
250 mA
Rating - Maximum Current
11 A
Contacts
Quick Connect
  • Broad range of operating forces
  • Ratings up to 21 amps
  • Quick connect terminations
  • Wide variety of actuator styles

TFCGK6ST1840Y Applications

Highlights Section

  • Motor controls
  • Thermostatics
  • Portable tools

TFCGK6ST1840Y Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TFCGK6ST1840YSWITCH TFCGK6ST1840Y

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.