background-waves

TFCHL3ST174AY

Product Status| Activei

TFCHL3ST174AY

SWITCH TFCHL3ST174AY SS-FORM | Series: TF
info

The TF series mid size snap-acting switch features a broad range of operating forces, ratings up to 21A and a wide variety of actuator styles to fit the specific needs of any design. Often used in motor controls, thermostatics and portable tools, designers across the globe turn to the TF series for its performance and resilience.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Terminals Type
Quick Connect
Terminals Complementary Information
0.25
Terminals Plating
Without plating
Contact Plating
Silver Alloy
Operating Force
Max 140 gfMax 40 oz
Electrical Height
Min 14.48 mm / Nominal 14.35 mm / Max 15.31 mm
Height
15.7
Electrical Rating - Activated - Voltage AC
Min 125 Volt / Max 250 Volt
Rating - Maximum Current
20 A
Contacts
Quick Connect
  • Broad range of operating forces
  • Ratings up to 21 amps
  • Quick connect terminations
  • Wide variety of actuator styles

TFCHL3ST174AY Applications

Highlights Section

  • Motor controls
  • Thermostatics
  • Portable tools

TFCHL3ST174AY Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TF02510SWITCH TFCHL3ST174AY SS-FORM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.