background-waves

TFCJF5SP0040C

Product Status| Activei

TFCJF5SP0040C

SWITCH TFCJF5SP0040C | Series: TF
info

The TF series mid size snap-acting switch features a broad range of operating forces, ratings up to 21A and a wide variety of actuator styles to fit the specific needs of any design. Often used in motor controls, thermostatics and portable tools, designers across the globe turn to the TF series for its performance and resilience.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Terminals Type
Quick Connect
Terminals Complementary Information
0.187
Terminals Plating
Without plating
Contact Plating
Gold Alloy
Operating Force
Max 150 gfMax 5.29 oz
Electrical Height
Min 14.3 mm / Nominal 14.68 mm / Max 15.06 mm
Height
15.7
Electrical Rating - Activated - Voltage DC
Min 20 Volt / Max 30 Volt
Electrical Rating - Activated - Voltage AC
Min 20 Volt / Max 125 Volt
Rating - Maximum Current
1 A
Contacts
Quick Connect
  • Broad range of operating forces
  • Ratings up to 21 amps
  • Quick connect terminations
  • Wide variety of actuator styles

TFCJF5SP0040C Applications

Highlights Section

  • Motor controls
  • Thermostatics
  • Portable tools

TFCJF5SP0040C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TFCJF5SP0040CSWITCH TFCJF5SP0040C

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.