background-waves

TFCJF5ST1440C

Product Status| Activei

TFCJF5ST1440C

SWITCH TFCJF5ST1440C | Series: TF
info

The TF series mid size snap-acting switch features a broad range of operating forces, ratings up to 21A and a wide variety of actuator styles to fit the specific needs of any design. Often used in motor controls, thermostatics and portable tools, designers across the globe turn to the TF series for its performance and resilience.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Terminals Type
Quick Connect
Terminals Complementary Information
0.187
Terminals Plating
Without plating
Contact Plating
Gold Alloy
Operating Force
Max 90 gfMax 3.17 oz
Electrical Height
Min 17.78 mm / Nominal 18.54 mm / Max 19.3 mm
Height
15.7
Electrical Rating - Activated - Voltage DC
Min 20 Volt / Max 30 Volt
Electrical Rating - Activated - Voltage AC
Min 20 Volt / Max 125 Volt
Rating - Maximum Current
1 A
Contacts
Quick Connect
  • Broad range of operating forces
  • Ratings up to 21 amps
  • Quick connect terminations
  • Wide variety of actuator styles

TFCJF5ST1440C Applications

Highlights Section

  • Motor controls
  • Thermostatics
  • Portable tools

TFCJF5ST1440C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TFCJF5ST1440CSWITCH TFCJF5ST1440C

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.