background-waves

TFCJF5VT2540Y

Product Status| Activei

TFCJF5VT2540Y

SWITCH TFCJF5VT2540Y | Series: TF
info

The TF series mid size snap-acting switch features a broad range of operating forces, ratings up to 21A and a wide variety of actuator styles to fit the specific needs of any design. Often used in motor controls, thermostatics and portable tools, designers across the globe turn to the TF series for its performance and resilience.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Terminals Type
Quick Connect
Terminals Complementary Information
0.187
Terminals Plating
Without plating
Contact Plating
Gold Alloy
Operating Force
Max 45 gfMax 1.59 oz
Electrical Height
Min 13.46 mm / Nominal 15.24 mm / Max 17.02 mm
Height
15.7
Electrical Rating - Activated - Voltage DC
Min 20 Volt / Max 30 Volt
Electrical Rating - Activated - Voltage AC
Min 20 Volt / Max 125 Volt
Rating - Maximum Current
1 A
Contacts
Quick Connect
  • Broad range of operating forces
  • Ratings up to 21 amps
  • Quick connect terminations
  • Wide variety of actuator styles

TFCJF5VT2540Y Applications

Highlights Section

  • Motor controls
  • Thermostatics
  • Portable tools

TFCJF5VT2540Y Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TFCJF5VT2540YSWITCH TFCJF5VT2540Y

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.