background-waves

TFCJJ3ST165AC

Product Status| Activei

TFCJJ3ST165AC

SWITCH TFCJJ3ST165AC | Series: TF
info

The TF series mid size snap-acting switch features a broad range of operating forces, ratings up to 21A and a wide variety of actuator styles to fit the specific needs of any design. Often used in motor controls, thermostatics and portable tools, designers across the globe turn to the TF series for its performance and resilience.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Terminals Type
Offset Quick Connect
Terminals Complementary Information
0.25
Terminals Plating
Without plating
Contact Plating
Silver
Operating Force
Max 45 gfMax 1.59 oz
Electrical Height
Min 13.59 mm / Nominal 15.24 mm / Max 16.89 mm
Height
15.7
Electrical Rating - Activated - Voltage AC
Min 125 Volt / Max 277 Volt
Rating - Minimum Current
5 mA
Rating - Maximum Current
21 A
Contacts
Offset Quick Connect
  • Broad range of operating forces
  • Ratings up to 21 amps
  • Quick connect terminations
  • Wide variety of actuator styles

TFCJJ3ST165AC Applications

Highlights Section

  • Motor controls
  • Thermostatics
  • Portable tools

TFCJJ3ST165AC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TFCJJ3ST165ACSWITCH TFCJJ3ST165AC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.