background-waves

TFCJM8ST1340C

Product Status| Activei

TFCJM8ST1340C

SWITCH TFCJM8ST1340C SS-F SC** | Series: TF
info

The TF series mid size snap-acting switch features a broad range of operating forces, ratings up to 21A and a wide variety of actuator styles to fit the specific needs of any design. Often used in motor controls, thermostatics and portable tools, designers across the globe turn to the TF series for its performance and resilience.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Terminals Type
Quick Connect
Terminals Complementary Information
0.187
Terminals Plating
Without plating
Contact Plating
Silver
Operating Force
Max 85 gfMax 3 oz
Electrical Height
Min 19.81 mm / Nominal 20.57 mm / Max 21.33 mm
Height
15.7
Contacts
Quick Connect
  • Broad range of operating forces
  • Ratings up to 21 amps
  • Quick connect terminations
  • Wide variety of actuator styles

TFCJM8ST1340C Applications

Highlights Section

  • Motor controls
  • Thermostatics
  • Portable tools

TFCJM8ST1340C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TF01943SWITCH TFCJM8ST1340C SS-F SC**

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.