background-waves

TFECF5VA1540C

Product Status| Activei

TFECF5VA1540C

SWITCH TFECF5VA1540C | Series: TF
info

The TF series mid size snap-acting switch features a broad range of operating forces, ratings up to 21A and a wide variety of actuator styles to fit the specific needs of any design. Often used in motor controls, thermostatics and portable tools, designers across the globe turn to the TF series for its performance and resilience.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Rating - Maximum Current
1 A
Terminals Type
Quick Connect
Terminals Complementary Information
0.187
Terminals Plating
Without plating
Contact Plating
Gold Alloy
Electrical Rating - Activated - Voltage DC
Min 20 Volt / Max 30 Volt
Electrical Rating - Activated - Voltage AC
Min 20 Volt / Max 125 Volt
Operating Force
Max 130 gfMax 4.59 oz
Electrical Height
Min 19.81 mm / Nominal 20.57 mm / Max 21.33 mm
Height
15.7
Contacts
Quick Connect
  • Broad range of operating forces
  • Ratings up to 21 amps
  • Quick connect terminations
  • Wide variety of actuator styles

TFECF5VA1540C Applications

Highlights Section

  • Motor controls
  • Thermostatics
  • Portable tools

TFECF5VA1540C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TFECF5VA1540CSWITCH TFECF5VA1540C

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.