background-waves

TFEEJ3VP0040w

Product Status| Activei

TFEEJ3VP0040w

SWITCH TFEEJ3VP0040w | Series: TF
info

The TF series mid size snap-acting switch features a broad range of operating forces, ratings up to 21A and a wide variety of actuator styles to fit the specific needs of any design. Often used in motor controls, thermostatics and portable tools, designers across the globe turn to the TF series for its performance and resilience.

PropertyValue
Circuitry
SPST NC
Activation Type
Momentary action
Terminals Type
Quick Connect
Terminals Complementary Information
0.187
Terminals Plating
Without plating
Contact Plating
Silver
Operating Force
Max 400 gfMax 14.11 oz
Electrical Height
Min 14.3 mm / Nominal 14.68 mm / Max 15.06 mm
Height
15.7
Electrical Rating - Activated - Voltage AC
Min 125 Volt / Max 277 Volt
Rating - Minimum Current
5 mA
Rating - Maximum Current
21 A
Contacts
Quick Connect
  • Broad range of operating forces
  • Ratings up to 21 amps
  • Quick connect terminations
  • Wide variety of actuator styles

TFEEJ3VP0040w Applications

Highlights Section

  • Motor controls
  • Thermostatics
  • Portable tools

TFEEJ3VP0040w Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TFEEJ3VP0040WSWITCH TFEEJ3VP0040w

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.