background-waves

TF2EEH8VP0040W

Product Status| Activei

TF2EEH8VP0040W

SWITCH TF2EEH8VP0040W | Series: TF2
info

Designers of motor controls, thermostatics and portable tools turn to the TF2 series because of its reputation for long-lasting performance. The TF2 series is a mid size snap-acting switch that features a broad range of operating forces, a wide variety of actuator styles and ratings of up to 10A.

PropertyValue
Circuitry
SPST NC
Activation Type
Momentary action
Rating - Maximum Current
6 A
Activation Orientation
Top actuated
Terminals Plating
Lead free silver
Mechanical Life Cycles
1000000
Contact Plating
Silver
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Operating Force
Max 3.3 NMax 330 gf
Illumination
Not applicable
  • Broad range of operating forces
  • Ratings up to 10 amps
  • Quick connect terminations
  • Wide variety of actuator styles

TF2EEH8VP0040W Applications

Highlights Section

  • Motor controls
  • Thermostatics
  • Portable tools

TF2EEH8VP0040W Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TF2EEH8VP0040WSWITCH TF2EEH8VP0040W

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.