background-waves

TFS01SA2040C

Product Status| Activei

TFS01SA2040C

SWITCH TFS01SA2040C | Series: TFS
info

The TFS series are perfect for alarm devices, home security systems, air conditioners and food processors because of their reliability in the face of repeated use and difficult conditions. With a reliable snap action mechanism, TFS series splash proof mid size snap-acting switch offers designers the low cost/high performance mix they need to be successful.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Rating - Maximum Current
0.1 A
Activation Orientation
Top actuated
Terminals Plating
Lead free silver
Mechanical Life Cycles
1000000
Contact Plating
Silver
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Operating Force
Max 0.7 NMax 70 gf
Illumination
Not applicable
  • Reliable snap action mechanism
  • RoHS compatible
  • IP40
  • Low cost - high performance

TFS01SA2040C Applications

Highlights Section

  • Alarm devices / Home security
  • Air conditioner
  • Food processor
  • Water heaters
  • Industrial
  • Forklifts

TFS01SA2040C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TFS01SA2040CSWITCH TFS01SA2040C

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.