background-waves

11TL404

Product Status| Activei

11TL404

SWITCH 11TL404 | Series: TL
info

The TL series door interlock switch features push/pull motion, multiple mounting configurations and a wide variety of termination options, making them perfect for computer enclosures, industrial enclosures and panel builders. Designers of these applications across the globe turn to the TL switches because of their reputation for being high-performing and long-lasting.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Push-Push
Rating - Minimum Current
0.5 mA
Rating - Maximum Current
15 A
Terminals Type
Quick Connect
Terminals Complementary Information
0.187
Terminals Plating
Without plating
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 125 Volt / Max 250 Volt
Electrical Rating - Activated - Voltage AC
Min 125 Volt / Max 250 Volt
Height
33.02
Contacts
Quick Connect
  • Push/pull motion
  • Ratings up to 15 amps
  • Multiple mounting configurations
  • Wide variety of termination options

11TL404 Applications

Highlights Section

  • Computer enclosures
  • Panel builders
  • Industrial enclosures

11TL404 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
11TL404SWITCH 11TL404

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.